SBASB14B October 2024 – October 2025 AMC0311S-Q1
PRODUCTION DATA
The voltage applied to the REFIN pin is added to the output voltage as an offset as described in the Analog Output section. In a typical application, REFIN is either shorted to GND2 or biased at ≥250mV.
The output buffer is linear in the range of 150mV < VOUT < (VDD2 – 250mV). For linear operation, bias the REFIN pin such that:
and