SBASB14B October 2024 – October 2025 AMC0311S-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ANALOG INPUT | ||||||
| CIN | Input capacitance | 2 | pF | |||
| RINP | Input impedance | INP pin to GND1 | 0.05 | 2.4 | GΩ | |
| IIB, INP | Input bias current(1) | INP pin, INP = GND1 | –10 | ±3 | 10 | nA |
| CMTI | Common-mode transient immunity | 150 | V/ns | |||
| REFERENCE INPUT | ||||||
| IREFIN | DC current out of REFIN pin | VREFIN = 300mV, TA = 25℃ | 3.7 | 4.45 | 5.2 | µA |
| VREFIN = 450mV, TA = 25℃ | 3.2 | 3.85 | 4.5 | |||
| TCIREFIN | Input impedance thermal drift | 235 | ppm/℃ | |||
| ANALOG OUTPUT | ||||||
| Nominal gain | 1 | V/V | ||||
| VOUT, SAT | Output saturation voltage | INP = GND1, VREFIN = 3.3V, IOUT = –1mA (sinking) |
150 | mV | ||
| ROUT | Output resistance | <0.2 | Ω | |||
| Output short-circuit current | sourcing or sinking, INP = GND1, output shorted to either GND2 or VDD2 |
11 | mA | |||
| DC ACCURACY | ||||||
| VOS | Input offset voltage(1)(2) | VOS = (VOUT – VREFIN), INP = SNSN = GND1, VREFIN = 250mV, TA = 25°C |
–1 | ±0.15 | 1 | mV |
| TCVOS | Input offset thermal drift(1)(2)(4) | –30 | ±3 | 30 | µV/°C | |
| EG | Gain error(1) | TA = 25℃ | –0.25% | ±0.04% | 0.25% | |
| TCEG | Gain error drift(1)(5) | –50 | ±5 | 50 | ppm/°C | |
| Nonlinearity | –0.08% | ±0.002% | 0.08% | |||
| Output noise | INP = GND1, BW = 50kHz | 180 | µVRMS | |||
| PSRR | Power-supply rejection ratio(2) | VDD1 DC PSRR, VINP = 250mV, VDD1 from 3V to 5.5V |
–77 | dB | ||
| VDD1 AC PSRR, VINP = 250mV, VDD1 with 10kHz / 100mV ripple |
–59 | |||||
| VDD2 DC PSRR, VINP = 250mV, VDD2 from 3V to 5.5V |
–100 | |||||
| VDD2 AC PSRR, VINP = 250mV, VDD2 with 10kHz / 100mV ripple |
–69 | |||||
| AC ACCURACY | ||||||
| BW | Output bandwidth | 120 | 145 | kHz | ||
| THD | Total harmonic distortion(3) | VINP = 2VPP, VINP > 0V, fIN = 10kHz |
–83 | –73 | dB | |
| SNR | Signal-to-noise ratio | VINP = 2.25VPP, fINP = 1kHz, BW = 10kHz | 75 | 80 | dB | |
| VINP = 2.25VPP, fINP = 10kHz, BW = 50kHz | 70 | |||||
| POWER SUPPLY | ||||||
| IDD1 | High-side supply current | 4.4 | 5.6 | mA | ||
| IDD2 | Low-side supply current | 4.8 | 7.4 | mA | ||
| VDD1UV | High-side undervoltage detection threshold | VDD1 rising | 2.4 | 2.6 | 2.8 | V |
| VDD1 falling | 1.9 | 2.05 | 2.2 | |||
| VDD2UV | Low-side undervoltage detection threshold | VDD2 rising | 2.3 | 2.5 | 2.7 | V |
| VDD2 falling | 1.9 | 2.05 | 2.2 | |||