SBASB14B October 2024 – October 2025 AMC0211S-Q1 , AMC0311S-Q1
PRODUCTION DATA
Table 8-1 lists the parameters for this typical application.
| PARAMETER | VALUE |
|---|---|
| DC bus voltage | 960V (maximum) |
| High-side supply voltage | 5V |
| Low-side supply voltage | 3.3V |
| Maximum resistor operating voltage | 125V |
| Voltage drop across the sense resistor (RSNS) for a linear response | 2.25V (maximum) |
| Current through the resistive divider, ICROSS | 200μA (maximum) |