SBASB14B October 2024 – October 2025 AMC0311S-Q1
PRODUCTION DATA
The following image illustrates a simplified schematic of a traction inverter. The AMC0x11S-Q1 is used for DC bus voltage sensing. In the power domain, the DC bus voltage is divided down to a 2V level across the bottom resistor (RSNS) of a high-impedance resistive divider. The voltage across RSNS is sensed by the AMC0x11S-Q1. The low-side gate driver supply is regulated to a 5V level to power the high-voltage side of the AMC0x11S-Q1. In the signal domain, on the opposite side of the isolation barrier, the AMC0x11S-Q1 outputs a voltage proportional to the DC bus voltage.