SBASB35 January 2025 ADS8661W
PRODUCTION DATA
This register controls the hysteresis and high threshold for the input alarm.
The address for bits 7-0, 15-8, 23-16, and 31-24 is 24h, 25h, 26h, and 27h, respectively.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| INP_ALRM_HYST[1:0] | Reserved | ||||||||||||||
| R/W-0h | R-000h | ||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| INP_ALRM_HIGH_TH[11:0] | Reserved | ||||||||||||||
| R/W-FFFh | R-0h | ||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-30 | INP_ALRM_HYST[1:0] | R/W | 0h | 2-bit hysteresis value for the input ALARM. |
| 29-16 | Reserved | R | 000h | Reserved. Do not modify from reset value. |
| 15-4 | INP_ALRM_HIGH_TH[11:0] | R/W | FFFh | 12-bit threshold for comparison. |
| 3-0 | Reserved | R | 0h | Reserved. Do not modify from reset value. |