SBASB35 January 2025 ADS8661W
PRODUCTION DATA
The device allows the output clock on the RVS pin to be synchronous to either the external clock or the device internal clock. In this case, the external clock is provided on the SCLK pin. This selection is done by configuring the SSYNC_CLK bit, as explained in the SDO_CTL_REG register. The timing diagram and specifications for operating the device with an SRC protocol in external CLK mode are provided in Figure 5-7 and the Switching Characteristics table. The timing diagram and specifications for operating the device with an SRC protocol in internal CLK mode are provided in Figure 5-8 and the Switching Characteristics table.