SBASB35 January 2025 ADS8661W
PRODUCTION DATA
Optionally, the device increases the SDO-x bus width from one bit to two bits (dual SDO-x) when operating with any of the SRC protocols. The default bus width is one bit (single SDO-x). To operate the device in dual SDO mode, set the SDO1_CONFIG[1:0] bits in the SDO_CTL_REG register to 11b. In this mode, the ALARM/SDO-1/GPO pin functions as SDO-1.
For any particular SRC protocol, the device follows the same timing specifications for single and dual SDO modes. The only difference is that the device requires half as many clock cycles to output the same number of bits when in single SDO mode. Thus, the minimum required clock frequency is reduced for a certain sampling rate of the ADC.