SBASB73 August   2026 AFE7903-SEP

PRODMIX  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Specifications
    1. 4.1  Absolute Maximum Ratings
    2. 4.2  ESD Ratings
    3. 4.3  Recommended Operating Conditions
    4. 4.4  Thermal Information
    5. 4.5  Transmitter Electrical Characteristics
    6. 4.6  RF ADC Electrical Characteristics
    7. 4.7  PLL/VCO/Clock Electrical Characteristics
    8. 4.8  Digital Electrical Characteristics
    9. 4.9  Power Supply Electrical Characteristics
    10. 4.10 Timing Requirements
    11. 4.11 Switching Characteristics
    12. 4.12 Typical Characteristics
      1. 4.12.1  RX Typical Characteristics 30MHz and 400MHz
      2. 4.12.2  RX Typical Characteristics at 800MHz
      3. 4.12.3  RX Typical Characteristics 1.75GHz to 1.9GHz
      4. 4.12.4  RX Typical Characteristics 2.6GHz
      5. 4.12.5  RX Typical Characteristics 3.5GHz
      6. 4.12.6  RX Typical Characteristics 4.9GHz
      7. 4.12.7  RX Typical Characteristics 6.8GHz
      8. 4.12.8  TX Typical Characteristics at 30MHz and 600MHz
      9. 4.12.9  TX Typical Characteristics at 800MHz
      10. 4.12.10 TX Typical Characteristics at 1.8GHz
      11. 4.12.11 TX Typical Characteristics at 2.6GHz
      12. 4.12.12 TX Typical Characteristics at 3.5GHz
      13. 4.12.13 TX Typical Characteristics at 4.9GHz
      14. 4.12.14 TX Typical Characteristics at 7.1GHz
      15. 4.12.15 PLL and Clock Typical Characteristics
  6. 5Device and Documentation Support
    1. 5.1 Receiving Notification of Documentation Updates
    2. 5.2 Support Resources
    3. 5.3 Trademarks
    4. 5.4 Electrostatic Discharge Caution
    5. 5.5 Glossary
  7. 6Revision History
  8. 7Mechanical, Packaging, and Orderable Information

Description

The AFE7903-x is a high performance, wide bandwidth multi-channel transceiver, integrating two RF sampling TX chains and two RF sampling RX chains. With operation up to 7.4GHz, this device enables direct RF sampling in the HF, VHF, UHF, L, S and C-band frequency ranges without the need for additional frequency conversions stages. This improvement in density and flexibility enables high-channel-count, multi-mission systems.

The TX signal paths support interpolation and digital up conversion options that deliver up to 400MHz of signal bandwidth. The output of the DUCs drives a 12GSPS DAC with a mixed mode output option to enhance 2nd Nyquist operation. The DAC output includes a variable gain amplifier (TX DSA) with 40dB range and 1dB analog and 0.125dB digital steps.

Each RX chain includes a 25dB range DSA (Digital Step Attenuator), followed by a 3GSPS ADC. Each receiver channel has an analog peak power detector and various digital power detectors to assist an external or internal autonomous automatic gain controller, and RF overload detectors for device reliability protection. Flexible decimation options provide optimization of data bandwidth up to 400MHz for two RX.

Package Information
PART NUMBER GRADE PACKAGE(1)(2)
AFE7903-SP3 Space Grade, Radiation-hardness-assured (RHA) 17mm × 17mm, plastic substrate, FC-BGA, 400 SnPb balls, 0.8mm pitch
AFE7903-SEP Space Enhanced Product, Radiation-tolerant
AFE7903-EP3 Enhanced Product
For more information, see Section 7.
The package size (length × width) is a nominal value and includes pins, where applicable.
Product Preview
AFE7903-SEP Functional Block Diagram Functional Block Diagram