SBASB73 August 2026 AFE7903-SEP
PRODMIX
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| DVDD0P9, VDDT0P9 | Supply voltage 0.9V | 0.9 | 0.925 | 0.95 | V |
| VDD1P2{RX/TXCLK/TXENC/FB/PLL/PLLCLKREF/FBCML/RXCML} | Supply voltage 1.2V | 1.15 | 1.2 | 1.25 | V |
| VDD1P8{RX/RXCLK/TX/TXDAC/TXENC/PLL/PLLVCO/FB/FBCLK/GPIO}, VDDA1P8 | Supply voltage 1.8V | 1.75 | 1.8 | 1.85 | V |
| TA | Ambient temperature | –45 | 85 | °C | |
| TJ | Operating Junction Temperature | 105 | °C | ||