SBAU321B November 2018 – June 2021 ADS7142 , ADS7142-Q1
The BOOSTXL-ADS7142-Q1 has a provision for an onboard NTC-based temperature monitoring circuit. By default, the NTC monitoring section is not populated. The NTC-based temperature monitoring can be enabled on CH0. To enable temperature monitoring, make the changes to the evaluation board as shown in Table 4-1.
| Components | EVM Default Status | Modification Required for NTC Monitoring |
|---|---|---|
| R26 | Assemble | Do Not Populate |
| R29, R34, RT1, and C12 | Do Not Populate | Assemble |