SBAU352 June   2020

 

  1.   ADS131B04-Q1 Evaluation Module
    1.     Trademarks
    2. 1 EVM Overview
      1. 1.1 ADS131B04-Q1EVM Kit
      2. 1.2 ADS131B04-Q1EVM Board
    3. 2 EVM Analog Interface
      1. 2.1 ADC Analog Input Signal Path
      2. 2.2 ADC External Clock (CLKIN) Options
    4. 3 Digital Interface
      1. 3.1 SPI Communication
      2. 3.2 Connection to the PHI
      3. 3.3 Digital Header
      4. 3.4 LaunchPad Connectors
    5. 4 Power Supplies
    6. 5 ADS131B04-Q1EVM Initial Setup
      1. 5.1 Default Jumper Settings
      2. 5.2 EVM Graphical User Interface (GUI) Software Installation
    7. 6 ADS131B04-Q1EVM Operation
      1. 6.1 EVM GUI Global Settings for ADC Control
      2. 6.2 Register Map Configuration Tool
      3. 6.3 Time Domain Display Tool
      4. 6.4 Spectral Analysis Tool
      5. 6.5 Histogram Tool
    8. 7 ADS131B04-Q1EVM Bill of Materials, PCB Layout, and Schematic
      1. 7.1 Bill of Materials
      2. 7.2 PCB Layout
      3. 7.3 Schematic

ADC Analog Input Signal Path

Analog inputs to the EVM can be connected to either the terminal blocks or to the header pins associated with each ADC channel. The 3x2 100-mil headers for each channel allow the user to configure the inputs differentially depending on the signal to be measured. The screw terminal blocks can interface directly with the leads of an external sensor input. Figure 2 shows the signal chain used for all four input channels on the EVM and is used to describe the supported input options in Figure 3, Table 2, and Table 3.

External voltage inputs can be applied to J1 pins 1 and 3. For single-ended inputs, install a jumper on either JP1[1-2] or JP1[5-6] to connect an input to the EVM ground. If the external voltage is applied through a series resistor, R1 or R2 can be used to form a resistor divider by installing JP1[3-4] to support higher voltage measurements. Input jumper connections are described in Table 2. Similarly, R17 and R18 can be installed to form a resistor divider with the series 49.9-Ω resistors on each input. An input must not be applied such that the voltage on the input pins of the ADS131B04-Q1 exceeds the absolute maximum ratings. For more details, see the ADS131B04-Q1 data sheet.

R1 and R2 also present a 2-kΩ differential load when all jumpers on JP1 are uninstalled. This load acts as a burden resistor for a current transformer (CT) input. For single-ended measurements, the unused end of the transformer secondary side can be tied to ground by installing the appropriate jumper on JP1.

R9, R10, and C9 form a differential low-pass filter with a –3-dB cutoff frequency of 1.594 MHz. The series impedance is kept relatively low in order to maintain adequate total harmonic distortion (THD) performance.

fig02_sbau332.gifFigure 2. Input Terminal Blocks and Headers (Schematic)
input_term_sbau332.gifFigure 3. Input Terminal Blocks and Headers (PCB)

Table 2. Analog Input Terminal Blocks, J1–J4

Terminal Block Pin Function ADS131B04-Q1 Input Pin
J1 1 Channel 0 positive input AIN0P
2 EVM ground AGND and DGND
3 Channel 0 negative input AIN0N
J2 1 Channel 1 positive input AIN1P
2 EVM ground AGND and DGND
3 Channel 1 negative input AIN1N
J3 1 Channel 2 positive input AIN2P
2 EVM ground AGND and DGND
3 Channel 2 negative input AIN2N
J4 1 Channel 3 positive input AIN3P
2 EVM ground AGND and DGND
3 Channel 3 negative input AIN3N

Table 3. Analog Input Jumper Connection, JP1–JP4

Jumper Position Description
JP1 Connection for channel 0 analog inputs
[1-2] Short positive input to ground
[3-4] Connect both inputs to ground via 1-kΩ resistors (default)
[5-6] Short negative input to ground
JP2 Connection for channel 1 analog inputs
[1-2] Short positive input to ground
[3-4] Connect both inputs to ground via 1-kΩ resistors (default)
[5-6] Short negative input to ground
JP3 Connection for channel 2 analog inputs
[1-2] Short positive input to ground
[3-4] Connect both inputs to ground via 1-kΩ resistors (default)
[5-6] Short negative input to ground
JP4 Connection for channel 3 analog inputs
[1-2] Short positive input to ground
[3-4] Connect both inputs to ground via 1-kΩ resistors (default)
[5-6] Short negative input to ground