While installing the ADC36xxEVM LVDS GUI, verify that the FX3 USB drivers are also installed.
Download and install HSDC Pro. This is used to view the captured data.
Download and install Vivado Lab Solutions from the AMD website. This is required to capture data from the FPGA.
Verify that the Vivado Lab bin folder is added to your PATH system environment variable:
Search for "Edit the system environment variables" in the start menu
Select on "Environment Variables…"
Under "System variables", locate and select on the "Path" variable
Select on "Edit…"
Select on "New" to add a new path
Add the path to your Vivado Lab installation, which is dependent on where you installed Vivado Lab and what version you installed. The path to the bin folder typically looks something like this: C:\Xilinx\Vivado_Lab\2023.1.1\bin