SBAU372A April 2021 – November 2025
There are two variants of the ADC354xEVM which cover the devices in this family with LVCMOS output interfaces: the ADC3543EVM, and the ADC3544EVM.
The following is a list of the devices that these EVM variants can be used to evaluate:
| ADC3543EVM | |||
|---|---|---|---|
| Device | Number of Channels | Resolution | Max Sample Rate |
| ADC3543 | 1 | 14 | 65MHz |
| ADC3542 | 1 | 14 | 25MHz |
| ADC3541 | 1 | 14 | 10MHz |
| ADC3544EVM | |||
|---|---|---|---|
| Device | Number of Channels | Resolution | Max Sample Rate |
| ADC3544 | 1 | 14 | 125MHz |