SBAU372A
April 2021 – November 2025
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Device Information
2
Hardware
2.1
Required Hardware
2.2
Hardware Setup
3
Software
3.1
Required Software
3.2
Software Setup
4
Setup Procedure
4.1
Setting up the ADC3543EVM
4.2
Setting up the ADC3544EVM
5
Hardware Design Files
6
Additional Information
6.1
Trademarks
7
References
ADC354xEVM