SBAU372A April   2021  – November 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
  8. 2Hardware
    1. 2.1 Required Hardware
    2. 2.2 Hardware Setup
  9. 3Software
    1. 3.1 Required Software
    2. 3.2 Software Setup
  10. 4Setup Procedure
    1. 4.1 Setting up the ADC3543EVM
    2. 4.2 Setting up the ADC3544EVM
  11. 5Hardware Design Files
  12. 6Additional Information
    1. 6.1 Trademarks
  13. 7References

Introduction

The ADC354xEVM is an evaluation board used to evaluate the single channel variants of the ADC36xx family of analog-to-digital converters (ADC) from Texas Instruments. The ADC36xx uses a serial LVCMOS interface to output the digital data. The ADC36xx can be operated in 'oversampling + decimating' mode using the internal decimation filter to improve the dynamic range.

By default, the EVM is configured to receive external inputs for the sampling clock and analog input via AC-coupled transformer (balun) inputs. The transformer performs the single-ended to differential conversion, and provides a low noise/distortion passive input.

This user’s guide describes the characteristics, operation, and use of the ADC354x evaluation module (EVM). This user's guide also discusses how to set up and configure the software and hardware.