SBAU388D September 2021 – June 2025 TMAG5170 , TMAG5170-Q1
Table 4-1 provides the parts list for the EVM.
| Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | SENS083 | Any | ||
| C1, C3 | 2 | 1uF | CAP, CERM, 1 uF, 6.3 V, +/- 20%, X5R, 0201 | 0201 | GRM033R60J105MEA2D | MuRata |
| C2, C4 | 2 | 0.1uF | CAP, CERM, 0.1 uF, 6.3 V, +/- 10%, X5R, 0201 | 0201 | GRM033R60J104KE19D | MuRata |
| D1, D2 | 2 | Rg | LED, Rg, SMD | 1.6x0.8mm | HSMF-C165 | Avago |
| J1, J2 | 2 | HDR12 | NRPN062PARN-RC | Sullins Connector Solutions | ||
| R1, R10 | 2 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06030000Z0EA | Vishay-Dale |
| R2, R3, R4, R5, R6, R11, R12, R13, R14, R15 | 10 | 0 | RES, 0, 5%, 0.05 W, 0201 | 0201 | CRCW02010000Z0ED | Vishay-Dale |
| R7, R17 | 2 | 150 | RES, 150, 5%, 0.05 W, 0201 | 0201 | RC0201JR-07150RL | Yageo America |
| R8, R18 | 2 | 215 | RES, 215, 1%, 0.05 W, 0201 | 0201 | RC0201FR-07215RL | Yageo America |
| R9, R16 | 2 | 4.7k | RES, 4.7 k, 5%, 0.05 W, 0201 | 0201 | RC0201JR-7D4K7L | Yageo America |
| U1 | 1 | Automotive, 3D high-precision linear Hall effect sensor with SPI bus interface 8-VSSOP -40 to 150 | VSSOP8 | TMAG5170A1EDGKQ1 | Texas Instruments | |
| U2 | 1 | Automotive, 3D high-precision linear Hall effect sensor with SPI bus interface 8-VSSOP -40 to 150 | VSSOP8 | TMAG5170A2EDGKQ1 | Texas Instruments |