SBAU401 August 2022
Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
!PCB | 1 | Printed circuit board | DC188 | Any | ||
C1, C2, C3, C8, C9, C12, C13, C20, C22, C27, C30, C32, C35, C37 | 14 | 0.1 µF | CAP, CERM, 0.1 µF, 50 V,±10%, X7R, AEC-Q200 grade 0, 0603 | 603 | 06035C104K4Z4A | AVX |
C4, C7, C36 | 3 | 4.7 µF | CAP, CERM, 4.7 µF, 16 V,±10%, X7R, 0603 | 603 | GRM188Z71C475KE21D | MuRata |
C5 | 1 | 100 pF | CAP, CERM, 100 pF, 25 V, ±10%, X7R, 0603 | 603 | 06033C101KAT2A | AVX |
C6 | 1 | 0.47 µF | CAP, CERM, 0.47 µF, 25 V, ±10%, X7R, 0603 | 603 | GRM188R71E474KA12D | MuRata |
C10 | 1 | 1 µF | CAP, CERM, 1 µF, 25 V,±10%, X7R, AEC-Q200 grade 1, 0603 | 603 | CGA3E1X7R1E105K080AC | TDK |
C11, C16, C17, C21, C23, C24, C26, C28, C29, C31, C33, C34 | 12 | 1000 pF | CAP, CERM, 1000 pF, 50 V, ±5%, X7R, AEC-Q200 grade 1, 0603 | 603 | C0603C102J5RACAUTO | Kemet |
C14, C15 | 2 | 20 pF | CAP, CERM, 20 pF, 100 V, ±5%, C0G/NP0, 0805 | 805 | 08051A200JAT2A | AVX |
C18 | 1 | 10 µF | CAP, CERM, 10 µF, 10 V, ±20%, X5R, 0603 | 603 | C1608X5R1A106M080AC | TDK |
C19 | 1 | 27 pF | CAP, CERM, 27 pF, 25 V,±5%, C0G/NP0, 0402 | 402 | C0402C270J3GAC7867 | Kemet |
C25 | 1 | 1000 pF | CAP, CERM, 1000 pF, 25 V, ±5%, X7R, 0402 | 402 | C0402C102J3RACTU | Kemet |
C38, C39 | 2 | 8 pF | CAP, CERM, 8 pF, 50 V,±6.25%, C0G/NP0, 0402 | 402 | CC0402DRNPO9BN8R0 | Yageo |
D1, D2, D3 | 3 | 24 V | PulseGuard ESD suppressor, 24 VDC, SMT | 0603 TVS diode | PGB1010603MR | Littelfuse |
FID1, FID2, FID3 | 3 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
H1, H2, H3, H4 | 4 | Machine screw, round, #4-40 × 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
H5, H6, H7, H8 | 4 | Standoff, hex, 0.5"L #4-40 nylon | Standoff | 1902C | Keystone | |
J1 | 1 | Standard banana jack, insulated, 10 A, red | 571-0500 | 571-0500 | DEM Manufacturing | |
J2 | 1 | Receptacle, USB 2.0, micro-USB Type B, R/A, SMT | USB-micro B USB 2.0, 0.65 mm, 5 pos, R/A, SMT | 10118194-0001LF | FCI | |
J3, J5, J8, J13 | 1 | Header, 2.54 mm, 2×1, gold, TH | Header, 2.54 mm, 2×1, TH | 61300211121 | Wurth Elektronik | |
J4 | 1 | Standard banana jack, insulated, 10 A, black | 571-0100 | 571-0100 | DEM Manufacturing | |
J6 | 1 | Header, 100 mil, 4×2, gold, TH | 4×2 header | TSW-104-07-G-D | Samtec | |
J7, J10, J12 | 1 | Connector, end launch SMA, 50 Ω, SMT | End launch SMA | 142-0701-801 | Cinch Connectivity | |
J9, J11 | 1 | Header, 100 mil, 3×2, gold, TH | 3×2 header | TSW-103-07-G-D | Samtec | |
L1 | 1 | 600 Ω | Ferrite bead, 600 Ω at 100 MHz, 1 A, 0603 | 603 | 782633601 | Wurth Elektronik |
LBL1 | 1 | Thermal transfer printable labels, 0.650" W x 0.200" H - 10,000 per roll | PCB label 0.650 × 0.200 inch | THT-14-423-10 | Brady | |
R1 | 1 | 12.0 kΩ | RES, 12.0 kΩ, 0.1%, 0.1 W, 0603 | 603 | RG1608P-123-B-T5 | Susumu Co Ltd |
R2, R3, R5, R34 | 4 | 10 kΩ | RES, 10 kΩ, 5%, 0.1 W, 0603 | 603 | RC0603JR-0710KL | Yageo |
R4 | 1 | 47.0 kΩ | RES, 47.0 kΩ, 1%, 0.1 W, 0603 | 603 | RC0603FR-0747KL | Yageo |
R8, R9 | 2 | 10 Ω | RES, 10.0 Ω, 1%, 0.1 W, 0603 | 603 | RC0603FR-0710RL | Yageo |
R10 | 1 | 1.00 MΩ | RES, 1.00 MΩ, 1%, 0.1 W, AEC-Q200 grade 0, 0603 | 603 | RMCF0603FG1M00 | Stackpole Electronics Inc |
R11, R12, R13, R14, R15, R16, R17, R18, R19, R20, R21, R22, R23, R24, R25, R26, R27, R28, R29, R30, R31, R32, R33, R37, R38, R39, R40, R41, R42, R43, R44 | 31 | 0 Ω | RES, 0 Ω, 5%, 0.1 W, 0603 | 603 | RC0603JR-070RL | Yageo |
R35, R36 | 2 | 0 Ω | 0-Ω jumper 0.1 W, 1/10 W chip resistor 0402 (1005 metric), thick film | 402 | CR0402-10W-000T | Venkel |
SH1, SH2, SH3, SH4, SH5 | 5 | Shunt, 100 mil, gold-plated, black | Shunt, 2 pos, 100 mil | 881545-2 | TE Connectivity | |
TP1, TP2, TP3, TP4, TP5, TP6, TP8, TP9, TP10, TP11, TP12, TP21, TP23, TP24, TP25, TP26, TP27 | 1 | Test point, miniature, white, TH | White miniature test point | 5002 | Keystone | |
TP7, TP20 | 1 | Test point, miniature, red, TH | Red miniature test point | 5000 | Keystone | |
TP14, TP15, TP16, TP17, TP18, TP19 | 6 | Test point, multipurpose, black, TH | Black multipurpose test point | 5011 | Keystone | |
U1 | 1 | 16-bit, low-glitch-energy, dual-channel voltage-output DAC, WSON-10 | WSON10 | DAC82002DRXR | Texas Instruments | |
U2 | 1 | USB bridge, USB to I²C or SPI USB 2.0 I²C, SPI 32-VQFN (5×5) | VQFN32 | FT4222HQ-D-R | FTDI | |
U3 | 1 | Micropower, 150-mA low-dropout CMOS voltage regulator, 5-pin SOT-23, Pb-free | DBV0005A | LP5951MFX-3.3/NOPB | Texas Instruments | |
U4 | 1 | Low-noise, very low drift, precision voltage reference, –40°C to +125°C, 8-pin SOIC (D), green (RoHS and no Sb/Br) | D0008A | REF5025AID | Texas Instruments | |
U5, U7 | 2 | Precision, zero-drift, zero-crossover, true rail-to-rail input/output, operational amplifier, D0008A (SOIC-8) | D0008A | OPA388IDR | Texas Instruments | |
U6 | 1 | Precision, 40-MHz, 1.0-pA, low-noise, RRIO, CMOS operational amplifier, VSSOP-8 | VSSOP8 | OPA2328DGKR | Texas Instruments | |
U8 | 1 | Single power supply, quadruple buffer gate with 3-state output CMOS logic level shifter, PW0014A, large T and R | PW0014A | SN74LV4T125PWR | Texas Instruments | |
XU5, XU6, XU7 | 3 | Socket, DIP-8, 2.54 mm pitch | Socket, DIP-8, 2.54-mm pitch | 4808-3004-CP | 3M | |
Y1 | 1 | Crystal, 12 MHz, 30 ppm, 18 pF, SMD | 11.4 mm × 4.7 mm | ABLS2-12.000MHZ-D4Y-T | Abracon Corporation |