SBAU401 August 2022
The DAC82002EVM is an easy-to-use platform to evaluate the functionality and performance of the DAC82002 commercial device.
The 16-bit DAC82002 is a high-accuracy, low-power, dual-channel digital-to-analog converter (DAC). The DAC82002 uses a power-on-reset circuit to power up at either zero scale (0x0000) or midscale (0x8000), depending on the RSTSEL pin. The DAC82002 uses a 3-wire serial peripheral interface (SPI) for digital communication that operates at clock rates of up to 50 MHz.