SBAU412 November   2022 AFE7900 , AFE7903 , AFE7906 , AFE7920 , AFE7950

 

  1.   Abstract
  2.   Trademarks
  3. Introduction
  4. Prerequisites
  5. Typical Bare-Metal Design Flow
  6. Background
  7. AFE SPI IP Container Pinout
  8. TI AFE SPI IP Container
  9. Create Block Designs With TI AFE SPI IP
  10. Create New Platforms in Vitis
  11. Create New Application Projects in Vitis
  12. 10Build Application Projects
  13. 11Configure the AXI GPIO
    1. 11.1 Initializing the GPIO
    2. 11.2 Setting the Direction
    3. 11.3 Setting High or Low for Corresponding Bits
  14. 12Configure the AXI SPI
  15. 13Create Boot Images to Run on SD Card
  16. 14Set up and Power on Hardware
  17. 15Set up ZCU102 Board Interface for VADJ_FMC
  18. 16Debug Application Projects and Set up Vitis Serial Terminal
  19. 17Execute the Application

Background

This example uses a soft core Microblaze because the Microblaze can be instantiated in most of the Xilinx FPGA families. The SPI, UART, and GPIO AXI blocks run on relatively lower frequency AXI clocks. As seen in Figure 4-1, the AXI peripherals are controlled by a Microblaze block through smart interconnects.

GUID-20220919-SS0I-0SJS-TPJC-RJJMGLXDX0WJ-low.pngFigure 4-1 Internal Block Diagram of TI AFE SPI IP

The interconnection of various submodules within this IP block diagram is similar to typical Microblaze implementations. The HP port of the Microblaze drives AXI peripherals. The clocking of the entire IP is expected from a 100-MHz differential clock source. This example uses a 100-MHz differential clock source because this clock is typically available as ‘user clock’ in most FPGA EVMs. All other clock frequencies are derived internally through a clocking wizard.