SBAU412 November   2022 AFE7900 , AFE7903 , AFE7906 , AFE7920 , AFE7950

 

  1.   Abstract
  2.   Trademarks
  3. Introduction
  4. Prerequisites
  5. Typical Bare-Metal Design Flow
  6. Background
  7. AFE SPI IP Container Pinout
  8. TI AFE SPI IP Container
  9. Create Block Designs With TI AFE SPI IP
  10. Create New Platforms in Vitis
  11. Create New Application Projects in Vitis
  12. 10Build Application Projects
  13. 11Configure the AXI GPIO
    1. 11.1 Initializing the GPIO
    2. 11.2 Setting the Direction
    3. 11.3 Setting High or Low for Corresponding Bits
  14. 12Configure the AXI SPI
  15. 13Create Boot Images to Run on SD Card
  16. 14Set up and Power on Hardware
  17. 15Set up ZCU102 Board Interface for VADJ_FMC
  18. 16Debug Application Projects and Set up Vitis Serial Terminal
  19. 17Execute the Application

Setting High or Low for Corresponding Bits

XGpio_DiscreteWrite(&GPOs, 1, regval);

First argument &GPOs point to the GPIO instance initialized in previous command.

Second argument 1 indicates the GPIO bank. In TI SPI AFE IP, only the first bank is used.

Table 11-1 Bit Mapping of IP I/Os
BIT DESCRIPTIONBIT POSITION
JESD RSTn4
JESD TXRST3
RSTn2
RXTDD1
TXTDD0

For Example:

XGpio_DiscreteWrite(&GPOs, 1, 0x14);

This command sets JESD RSTn and RSTn to 1, sets all other bits to 0