SBAU427 July 2025
| PARAMETER | CONDITIONS | VALUE |
|---|---|---|
| Temperature | Recommended operating free-air temperature range, TA | 15°C to 35°C |
| Power supply input range | Voltage input range for J13 () | +5.5V to +6.5V |
Supply current range |IS| | 300mA ≤ |IS| ≤ 500mA | |
| Analog input voltage range | Recommended analog input voltage for CH1-CH8 | 0V to Vref/Gain |
| EXT clock frequency | CLKSEL pin = 0, (AVDD - AVSS) = 3V | 1.7 to 2.25MHz |
CLKSEL pin = 0, (AVDD - AVSS) = 5V | 1.0 to 2.25MHz | |
| Digital logic input levels | Recommended digital voltage high level (VIH) | 0.8 DVDD ≤ VIH ≤ DVDD+0.1 |
| Recommended digital voltage low level (VIL) | 0.2 DVDD ≥ VIL ≥ DGND | |
| ADS131E08 AVDD Voltage range | Voltage supplied to ADS131E08 AVDD pins from onboard regulator or external source | +2.7V to +5.25V |
| ADS131E08 DVDD voltage range | Voltage supplied to ADS131E08 DVDD pin from PHI or external source | +1.7V to +3.6V |
| ADS131E08 VREF voltage range | Voltage supplied to JP3 (optional VREF input) | +2V to AVDD |