SBAU427 July   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 Specification
  8. 2Hardware
    1. 2.1 EVM Analog Inputs
    2. 2.2 Power Supplies
    3. 2.3 ADC Connections and Decoupling
    4. 2.4 Voltage Reference
    5. 2.5 Op Amp Common-Mode Bias
    6. 2.6 Digital Interface
    7. 2.7 EEPROM
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 Software Installation
  10. 4Implementation Results
    1. 4.1 Hardware Connections
    2. 4.2 Optional EVM Configuration
    3. 4.3 GUI Software Operation
      1. 4.3.1 EVM Register Settings
      2. 4.3.2 GUI Settings for ADC Control
      3. 4.3.3 Time Domain Display
      4. 4.3.4 Frequency Domain Display
      5. 4.3.5 Histogram Display
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Trademarks

Features

  • Hardware and software required for diagnostic testing as well as accurate performance evaluation of the ADS131E08
  • The PHI controller provides a convenient communication interface to the ADS131E08 over USB 2.0 (or higher) for digital input and output
  • Easy-to-use evaluation software for 64-bit Microsoft® Windows® 10 operating system
  • The software suite includes graphical tools for data capture, histogram analysis, and spectral analysis. This suite also has a provision for exporting data to a text file for post-processing