The AMC-AMP-50A-EVM performance can be adjusted among four circuit filters. With each filter, there is a tradeoff between noise and propagation delay. The weaker the filter, the shorter the propagation delay.
- Input Filter:
- Selecting a shunt resistor with high inductance when measuring a high frequency signal can cause overshoot in AC measurements. Overshoot caused by parasitic inductance can be compensated for with proper design of the differential RC filter. Optimal input filter design is dependent on inductance of resistor and PCB design. An example simulation is shown below for TINA-TI.
- Output Filter (Unpopulated):
- Size for additional filtering as desired.
- Differential to Single-Ended Filter:
- Sized to allow 340kHz AMC3302 output bandwidth. Modify as needed for bandwidth limitations.
- Single-Ended Output Filter:
- Modify as needed for single-ended output signal.