SBAU473A January   2025  – February 2025 AMC1200 , AMC1200-Q1 , AMC1202 , AMC1300 , AMC1300B-Q1 , AMC1301 , AMC1301-Q1 , AMC1302 , AMC1302-Q1 , AMC1400 , AMC1400-Q1 , AMC21C12 , AMC22C11 , AMC22C11-Q1 , AMC22C12 , AMC22C12-Q1 , AMC23C10 , AMC23C11 , AMC23C12 , AMC23C12-Q1 , AMC23C14 , AMC23C15 , AMC23C15-Q1 , AMC3301 , AMC3301-Q1 , AMC3302 , AMC3302-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Overview
    2. 2.2 Assembly Instructions
    3. 2.3 Interfaces
      1. 2.3.1 Analog Input
      2. 2.3.2 Isolated Amplifier (AMC3302) Analog Output
      3. 2.3.3 Isolated Comparator (AMC23C15) Analog Output
    4. 2.4 Power Requirements
      1. 2.4.1 VDD2 Input
    5. 2.5 Test Points
    6. 2.6 Lug Information
  9. 3What to Do and What Not to Do
  10. 4Implementation Results
    1. 4.1 Evaluation Procedure
      1. 4.1.1 Equipment Setup
      2. 4.1.2 Test Procedure
      3. 4.1.3 Full Signal Chain Evaluation Procedure
    2. 4.2 Performance Data and Results
      1. 4.2.1 Shunt Selection Calculations
      2. 4.2.2 Filter Selection
      3. 4.2.3 Thermal Results
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Trademarks
  13. 7Compliance Information
    1. 7.1 Compliance and Certifications
  14. 8Related Documentation
  15. 9Revision History

What to Do and What Not to Do

Do not apply more than ±70A continuous load to this EVM. The AMC-AMP-50A-EVM is defined to measure the ±50A range. Populating a second 1mΩ shunt on the additional shunt resistor footprint, R17, can double the current sensing range while utilizing the same ±50mV input of the AMC3302; however, this PCB is only designed to withstand continuous currents up to ±70A due to heat dissipation restrictions. For optimal reliability with standard FR4 based PCB, the temperature must not exceed 180°C.