SBAU473A January 2025 – February 2025
The AMC-AMP-50A-EVM has many hardware features, allowing the user to access and assess the EVM from many points in the signal chain. The default configuration is one 1mΩ shunt populated at R18 to sense ±50A applications.
This EVM is an example high current-sensing design and further designs can be modified per system requirements. Considerations included in definition table.
1mΩ, ±1% tolerance shunt resistor for accurate current sensing. PCB not designed for more than ±70A. If alternate current sensing range is desired, consider alternate shunt resistor values.
Isolated current-sensing amplifier with integrated DC/DC converter. If smaller footprint desired or if high-side supply is available in the application such as from a gate driver or additional transformer winding, consider the AMC1302, isolated current-sensing amplifier.