SBAU473A January 2025 – February 2025 AMC1200 , AMC1200-Q1 , AMC1202 , AMC1300 , AMC1300B-Q1 , AMC1301 , AMC1301-Q1 , AMC1302 , AMC1302-Q1 , AMC1400 , AMC1400-Q1 , AMC21C12 , AMC22C11 , AMC22C11-Q1 , AMC22C12 , AMC22C12-Q1 , AMC23C10 , AMC23C11 , AMC23C12 , AMC23C12-Q1 , AMC23C14 , AMC23C15 , AMC23C15-Q1 , AMC3301 , AMC3301-Q1 , AMC3302 , AMC3302-Q1
The AMC-AMP-50A-EVM is designed to provide ease-of-use and high accuracy in large current applications. The current-sensing device, AMC3302, is an isolated amplifier intended for shunt-based current sensing with reinforced isolation and an integrated DC/DC converter. Overcurrent detection is configurable using the AMC23C15, a reinforced, adjustable threshold isolated comparator. Both isolated current-sensing products sense across the BVN-M-R001 shunt resistor. The EVM features an additional unpopulated shunt resistor footprint in parallel to extend the current sensing range flexibility. See Section 3 for details. Included in the EVM kit are high-current lug connectors used for supplying primary current to be sensed to the EVM.