SBOA643 October 2026 OPA591 , OPA596
This circuit implements an improved Howland current pump (IHCP) to drive a NMOS type transistor. This is a voltage controlled high current source, capable of delivering 600mA at 1kHz with negligible distortion. A digital to analog converter (DAC) can be used to create the voltage input signal. This circuit is designed to be operated at a single supply of 85V.