SBOA643
October 2026
OPA591
,
OPA596
1
Design Goals
Design Description
Design Notes
Design Steps
Design Simulation Results
Design Measured Results
Target Applications
Design Featured Device
Design Alternative Device
Design References
1
Additional Resources
Trademarks
Design Alternative Device
OPA596
V
SS
8V to 85V
V
OUT
(V-) + 0.5 to (V+) – 0.5 (with R
L
= 10kΩ)
V
OS
1mV
I
Q
500µA
UGBW
3MHz (G = 10)
Slew Rate
100V/µs
OPA596