SBOS729B October 2015 – October 2025 DRV425
PRODUCTION DATA
Decouple both VDD pins of the DRV425 with 1µF, X7R-type ceramic capacitors to the adjacent GND pin, as illustrated in Figure 7-10. For best performance, place both decoupling capacitors as possible close to the related power-supply pins. Connect these capacitors to the power-supply source in a way that allows the current to flow through the pads of the decoupling capacitors.