SBOS729B October   2015  – October 2025 DRV425

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Fluxgate Sensor Front-End
        1. 6.3.1.1 Fluxgate Sensor
        2. 6.3.1.2 Bandwidth
        3. 6.3.1.3 Differential Driver for the Internal Compensation Coil
        4. 6.3.1.4 Magnetic Field Range, Overrange Indicator, and Error Flag
      2. 6.3.2 Shunt-Sense Amplifier
      3. 6.3.3 Voltage Reference
      4. 6.3.4 Low-Power Operation
    4. 6.4 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 Linear Position Sensing
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curves
      2. 7.2.2 Current Sensing in Busbars
        1. 7.2.2.1 Design Requirements
        2. 7.2.2.2 Detailed Design Procedure
        3. 7.2.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
      1. 7.3.1 Power Supply Decoupling
      2. 7.3.2 Power-On Start-Up and Brownout
      3. 7.3.3 Power Dissipation
        1. 7.3.3.1 Thermal Pad
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Receiving Notification of Documentation Updates
    5. 8.5 Support Resources
    6. 8.6 Trademarks
    7. 8.7 Electrostatic Discharge Caution
    8. 8.8 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Magnetic Field Range, Overrange Indicator, and Error Flag

The measurement range of the DRV425 is determined by the amount of current driven into the compensation coil and the output voltage range of the shunt-sense amplifier. The maximum compensation current is limited by the supply voltage and the series resistance of the compensation coil and the shunt.

The magnetic field range is adjusted with the external shunt resistor. The DRV425 System Parameter Calculator provides the maximum shunt resistor values depending on the supply voltage (VDD) and the selected reference voltage (VREFIN) for various magnetic field ranges.

For proper operation at a maximum field (BMAX), choose a shunt resistor (RSHUNT) using Equation 3:

Equation 3. R S H U N T m i n V D D - V R E F I N ,     V R E F I N - 0.085 V B M A X × 12.2 A / T × 4 V / V

where

  • VDD = minimum supply voltage of the DRV425 (V).
  • VREFIN = common-mode voltage of the shunt-sense amplifier (V).
  • BMAX = desired magnetic field range (T).

Alternatively, to adjust the output voltage of the DRV425 for a desired maximum voltage (VVOUTMAX), use Equation 4:

Equation 4. R S H U N T V V O U T M A X - V R E F I N B M A X × 12.2 A / T × 4 V / V

where

  • VVOUTMAX = desired maximum output voltage at VOUT pin (V).
  • BMAX = desired magnetic field range (T).

To avoid railing of the compensation coil driver, make sure that Equation 5 is fulfilled:

Equation 5. B M A X × R C O I L + R S H U N T × 12.2 A / T 2 + 0.1 V m i n V D D - V R E F I N ,   V R E F I N

where

  • BMAX = desired magnetic field range (T).
  • RCOIL = compensation coil resistance (Ω).
  • VDD = minimum supply voltage of the DRV425 (V).
  • VREFIN = selected internal reference voltage value (V).

The DRV425 System Parameter Calculator is designed to assist with selecting the system parameters.

The DRV425 offers two diagnostic output pins to detect large fields that exceed the measurement range of the sensor: the overrange indicator (OR) and the ERROR flag.

In normal operation, the DRV425 sensor feedback loop compensates the magnetic field inside the fluxgate to zero. Therefore, a large field inside the fluxgate indicates that the feedback loop is not properly working, and the sensor output is invalid. To detect this condition, the ERROR pin is pulled low if the internal field exceeds 1.6mT. The ERROR output is suppressed for 4µs to 6µs to prevent an undesired reaction to transients or noise. For static and slowly varying ambient fields, the ERROR pin triggers when the ambient field exceeds the sensor measurement range by more than 1.6mT. For dynamic magnetic fields that exceed the sensor bandwidth as specified in the Section 5 section, the feedback loop response is too slow to accurately compensate the internal field to zero. Therefore, high-frequency fields can trigger the ERROR pin, even if the ambient field does not exceed the measurement range by 1.6mT.

In addition, the active-low overrange pin ( OR) indicates railing of the output of the shunt-sense amplifier. The OR output is suppressed for 2.5µs to 3.5µs to prevent an undesired reaction to transients or noise. The OR pin trip level refers to the output voltage value of the shunt-sense amplifier, as specified in the Section 5 section. Use Equation 3 and Equation 4 to adjust the OR pin behavior to the specific system-level requirements.

Both the ERROR and OR pins are open-drain outputs that require an external pullup resistor. If desired, connect both pins together with a single pullup resistor to provide a single diagnostic flag.

Based on the DRV425 System Parameter Calculator, for a design for a ±2mT magnetic field input range with a supply of 5V (±5%), a shunt resistor value of 22Ω is selected. Figure 6-3 shows the status of the diagnostic flags in the resulting three operation ranges.

DRV425 Magnetic Field Range of the DRV425 (VDD = 5V and RSHUNT = 22Ω)Figure 6-3 Magnetic Field Range of the DRV425 (VDD = 5V and RSHUNT = 22Ω)

With the proper RSHUNT value, the differential amplifier output rails and activates the overrange flag (OR = 0) when the magnetic field exceeds the designated operating range. For fields that exceed the measurement range of the DRV425 by ≥ 1.6mT, the fluxgate is saturated and the ERROR pin is pulled low. In this condition, the fluxgate sensor does not provide a valid output value; therefore, the output VOUT of the DRV425 must be ignored. In applications where the ERROR pin cannot be separately monitored, combine the VOUT and ERROR outputs as shown in Figure 6-4. This method indicates that a magnetic field is outside of the sensor range by pulling the device output to ground.

DRV425 Field Overrange Detection Using a Combined VOUT and 
ERROR PinFigure 6-4 Field Overrange Detection Using a Combined VOUT and ERROR Pin