SBOS729B October 2015 – October 2025 DRV425
PRODUCTION DATA
The internal precision voltage reference circuit offers low-drift performance at the REFOUT output pin, and is used for internal biasing. The reference output is intended to be the common-mode voltage of the output (the VOUT pin) to provide a bipolar signal swing. This low-impedance output tolerates sink and source currents of ±5mA. However, fast load transients can generate ringing on this line. A small series resistor of a few ohms improves the response, particularly for capacitive loads equal to or greater than 1μF.
To adjust the value of the voltage reference output to the power supply of the DRV425, use mode selection pins RSEL0 and RSEL1, as shown in Table 6-1.
| MODE | RSEL1 | RSEL0 | DESCRIPTION |
|---|---|---|---|
| VREFOUT = 2.5V | 0 | 0 | Use with a sensor module supply of 5V |
| VREFOUT = 1.65V | 0 | 1 | Use with a sensor module supply of 3.3V |
| Ratiometric output | 1 | x | Provides an output centered on VDD / 2 |
In ratiometric output mode, an internal resistor divider divides the power-supply voltage by a factor of two.