SBOS918B March   2018  – June 2026 OPA197-Q1 , OPA2197-Q1 , OPA4197-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information: OPA197-Q1
    5. 5.5 Thermal Information: OPA2197-Q1
    6. 5.6 Thermal Information: OPA4197-Q1
    7. 5.7 Electrical Characteristics: VS = ±4 V to ±18 V (VS = 8 V to 36 V)
    8. 5.8 Electrical Characteristics: VS = ±2.25 V to ±4 V (VS = 4.5 V to 8 V)
    9. 5.9 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Input Protection Circuitry
      2. 6.3.2 EMI Rejection
      3. 6.3.3 Phase Reversal Protection
      4. 6.3.4 Thermal Protection
      5. 6.3.5 Capacitive Load and Stability
      6. 6.3.6 Common-Mode Voltage Range
      7. 6.3.7 Electrical Overstress
      8. 6.3.8 Overload Recovery
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 16-Bit Precision Multiplexed Data-Acquisition System
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
      2. 7.2.2 Slew-Rate Limit for Input Protection
      3. 7.2.3 Precision Reference Buffer
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Examples
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
        1. 8.1.1.1 TINA-TI™ Simulation Software (Free Download)
        2. 8.1.1.2 TI Precision Designs
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Description

The OPAx197-Q1 family (OPA197-Q1, OPA2197-Q1, and OPA4197-Q1) is part of a new generation of 36V, e-trim™ operational amplifiers. The OPAx197-Q1 family of e-trim operational amplifiers uses a proprietary method of package-level trim for offset and offset temperature drift implemented during the final steps of manufacturing after the plastic molding process. This method minimizes the influence of inherent input transistor mismatch, as well as errors induced during package molding.

These devices offer outstanding dc precision and ac performance, including rail-to-rail input/output, low offset (±5µV, typical), low offset drift (±0.2µV/°C, typical), and a 10MHz bandwidth.

Unique features such as differential input-voltage range to the supply rail, high output current (±65mA), high capacitive load drive of up to 1nF, and high slew rate (20V/µs) make the OPAx197-Q1 robust, high-performance op amps for high-voltage industrial applications.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
OPA197-Q1 DGK, VSSOP (8) 3.00mm × 3.00mm
OPA2197-Q1 DGK, VSSOP (8) 3.00mm × 3.00mm
OPA4197-Q1 PW, TSSOP (14) 5.00mm × 4.40mm
D, SOIC (14) 8.65mm × 3.9mm
For all available packages, see the package option addendum at the end of the data sheet.
The package size (length × width) is a nominal value and includes pins, where applicable.
OPA197-Q1 OPA2197-Q1 OPA4197-Q1 The OPAx197-Q1 Maintains
                        Ultra-Low Input Offset Voltage Over TemperatureThe OPAx197-Q1 Maintains Ultra-Low Input Offset Voltage Over Temperature