SBOSAJ5 December 2024 TMP113
PRODUCTION DATA
Similar devices in terms of software are available.
| DEVICE | BEST ACCURACY (MAXIMUM ERROR) | SOFTWARE COMPATIBLE | ADDRESS/ALERT PIN FUNCTIONALITY | PACKAGE OPTIONS |
|---|---|---|---|---|
| TMP102 | 2.0°C | Yes (in Normal Mode) | Address + Alert | DRL (6-pin SOT563) (1.6mm × 1.6mm) |
| TMP110 | 1.0°C | Yes (in Normal Mode) | Separate (Address & Alert) | DPW (5-pin X2SON) (0.8mm × 0.8mm) |
| TMP112 | 0.5°C | Yes (in Normal Mode) | Address + Alert (DRL) | DRL (6-pin SOT563) (1.6mm × 1.6mm) |
| Separate (Address & Alert) (DPW) | DPW (5-pin X2SON) (0.8mm × 0.8mm) | |||
TMP113 | 0.3°C | Yes | Address + Alert | YBG (6-pin DSBGA) (1.5mm × 1.0mm |