SBOSAJ5 December 2024 TMP113
PRODUCTION DATA
The SDA and SCL pin voltage of the TMP113 can be the same as the supply voltage V+. The accuracy of the TMP113 is not affected by the pullup voltage. However, using a minimal SDA and ALERT pins pull-up current is recommended to prevent self-heating and temperature accuracy reduction. In addition, to minimize measurement noise, having communication on the I2C bus during temperature conversion is not recommended.