SBOSAJ5 December 2024 TMP113
PRODUCTION DATA
This register is used to configure the low temperature alert limit of the device. The limit is formatted in a 12-bit two's complement format with a LSB equal to 62.5m°C. The default value on start-up is 4B00h or 75°C.
Return to Register Map.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| TLow_Limit[11:4] | |||||||
| R/W-4Bh | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TLow_Limit[3:0] | Reserved | ||||||
| R/W-0h | R-0000b | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:4 | TLow_Limit[11:0] | R/W | 4B0h | 12-bit temperature low limit setting. Temperature low limit is represented by a 12-bit, two's complement word with an LSB equal to 62.5m°C. The default setting for this is 75°C. |
| 3:0 | Reserved | R | 0000b | Reserved |