SBOU227A September 2019 – November 2023 ALM2402F-Q1
Table 7-1 lists the ALM2402FQ1EVM bill of materials (BOM).
| Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | AMPS080 | Any | ||
| C3, C7, C15, C17 | 4 | 0.15uF | CAP, CERM, 0.15 uF, 50 V, +/- 10%, X7R, 0805 | 0805 | C0805C154K5RACTU | Kemet |
| C4, C5, C10, C11, C19, C23, C26 | 7 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0805 | 0805 | 08055C104KAT2A | AVX |
| C8, C14, C24 | 3 | 0.01uF | CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, 0805 | 0805 | 08055C103KAT2A | AVX |
| C18, C22, C25 | 3 | 10uF | CAP, CERM, 10 uF, 35 V, +/- 10%, X7R, 1206 | 1206 | 'C3216X7R1V106K160AC | TDK |
| D1 | 1 | 40 V | Diode, Schottky, 40 V, 2 A, SMB | SMB | MBRS2040LT3G | ON Semiconductor |
| H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
| H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
| J1, J2, J4, J6 | 4 | Connector, End launch SMA, 50 ohm, SMT | End Launch SMA | 142-0701-801 | Cinch Connectivity | |
| J3 | 1 | Terminal Block, 3.5mm, 4x1, Tin, TH | Terminal Block, 3.5mm, 4x1, TH | 0393570004 | Molex | |
| J5, J8, J9, J10 | 4 | Header, 100mil, 3x1, Gold, TH | PBC03SAAN | PBC03SAAN | Sullins Connector Solutions | |
| J7 | 1 | Terminal Block, 3.5mm, 6x1, Tin, TH | Terminal Block, 3.5mm, 6x1, TH | 0393570006 | Molex | |
| R3, R17 | 2 | 24.9k | RES, 24.9 k, 0.5%, 0.1 W, 0805 | 0805 | RR1220P-2492-D-M | Susumu Co Ltd |
| R4, R8, R12, R16, R20 | 5 | 10.0k | RES, 10.0 k, 0.5%, 0.125 W, 0805 | 0805 | RT0805DRE0710KL | Yageo America |
| R9, R11 | 2 | 0 | RES, 0, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | ERJ-6GEY0R00V | Panasonic |
| TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14 | 14 | Test Point, Miniature, SMT | Test Point, Miniature, SMT | 5019 | Keystone | |
| U1 | 1 | Automotive, Dual Operational Amplifier With High Current Output, PWP0014H (HTSSOP-14) | PWP0014H | ALM2402FQPWPRQ1 | Texas Instruments | |
| C1, C2, C6, C9, C13, C16, C20, C21, C24 | 0 | 0.01uF | CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, 0805 | 0805 | 08055C103KAT2A | AVX |
| C12 | 0 | 0.22uF | CAP, CERM, 0.22 uF, 50 V, +/- 5%, X7R, 1206 | 1206 | C1206C224J5RACTU | Kemet |
| R1, R2, R5, R7, R10, R13, R15, R18, R19 | 0 | 24.9k | RES, 24.9 k, 0.5%, 0.1 W, 0805 | 0805 | RR1220P-2492-D-M | Susumu Co Ltd |
| R6, R14 | 0 | 10.0k | RES, 10.0 k, 0.5%, 0.125 W, 0805 | 0805 | RT0805DRE0710KL | Yageo America |