SBOU227A September   2019  – November 2023

 

  1.   1
  2.   ALM2402F-Q1 Evaluation Module
  3.   Trademarks
  4. 1Introduction
  5. 2EVM Circuit Description
  6. 3Jumper Settings
  7. 4Power-Supply Connections
  8. 5Input and Output Connections
  9. 6Modifications
  10. 7Schematic, PCB Layout, and Bill of Materials
    1. 7.1 Schematic
    2. 7.2 PCB Layout
    3. 7.3 Bill of Materials
  11. 8Revision History

EVM Circuit Description

This EVM is designed to provide access to the features, and measure the performance, of the ALM2402F-Q1. By default, the ALM2402FQ1EVM has both amplifiers configured in the inverting configuration with a gain of –2.5 V/V. A simplified schematic of the ALM2402FQ1EVM is displayed in Figure 2-1. For a full schematic of the ALM2402FQ1EVM, see Section 7.1.

GUID-20231025-SS0I-H41H-WNKT-2TN6XPDXL6C1-low.svgFigure 2-1 Simplified ALM2402FQ1EVM Schematic