SBOU323 June   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Evaluation Setup
    2. 2.2 Jumper Information
    3. 2.3 Output Mode Configuration
      1. 2.3.1 Current Mode Configuration
      2. 2.3.2 Voltage Mode Configuration
    4. 2.4 SET Pin
    5. 2.5 Error Flag
    6. 2.6 Power Requirements
    7. 2.7 Optional External Transistor
    8. 2.8 Optional External Protection Circuitry
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks
  10. 5Related Documentation
    1. 5.1 Supplemental Content

Optional External Protection Circuitry

The XTR200EVM comes with optional protection circuitry for the output of the device. Included is space for both a TVS diode (D1) and a snubber network (R4 and R6).

The values of R4 and R6 were arbitrarily chosen in the schematic. The recommended component values depend on the system requirements. To learn more about how to select the snubber network component values, see the Power Tips: Calculate an R-C Snubber in Seven Steps technical article.

D1 was also arbitrarily chosen and is shown as a unidirectional TVS diode in this example, but a bidirectional TVS diode can be used, as well. The best TVS diode option depends on the system requirements. To learn more about how to select the correct TVS diode, see the How to select a Surge Diode application note.