SBOU323 June 2025 XTR200
|
Designator |
Qty |
Value |
Description |
Package Reference |
Part Number |
Manufacturer |
|---|---|---|---|---|---|---|
|
!PCB1 |
1 |
Printed Circuit Board |
AMPS261A |
Any |
||
|
C1 |
1 |
10µF |
CAP, CERM, 10 µF, 10 V, +/- 10%, X7R, 0805 |
0805 |
GCM21BR71A106KE22L |
MuRata |
|
C2 |
1 |
1µF |
CAP, CERM, 1 µF, 100 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 |
0805 |
KAF21KR72A105KU |
AVX |
|
C3 |
1 |
10µF |
10 µF ±10% 100V Ceramic Capacitor X7R 1210 (3225 Metric) |
1210 |
C3225X7R2A106K250AC |
TDK |
|
C4 |
1 |
0.01µF |
CAP, CERM, 0.01 µF, 100 V, +/- 1%, C0G/NP0, 0805 |
0805 |
C0805C103F1GACTU |
Kemet |
|
D2 |
1 |
Red |
LED, Red, SMD |
1.6x0.8mm |
LTST-C193KRKT-5A |
Lite-On |
|
EF, IN, OUT, SET, VSP |
5 |
Test Point, Compact, Red, TH |
Red Compact Testpoint |
5005 |
Keystone Electronics |
|
|
H1, H2, H3, H4 |
4 |
Bumpon, Hemisphere, 0.44 X 0.20, Clear |
Transparent Bumpon |
SJ-5303 (CLEAR) |
3M |
|
|
J1, J2, J3 |
3 |
Terminal Block, 3.5mm, 2x1, Tin, TH |
Terminal Block, 3.5mm, 2x1, TH |
1776275-2 |
TE Connectivity |
|
|
JP1, JP2, JP3 |
3 |
Header, 2.54mm, 2x1, Tin, TH |
Header, 2.54mm, 2x1, TH |
22284023 |
Molex |
|
|
R1 |
1 |
180k |
RES, 180 k, 1%, 0.063 W, 0402 |
0402 |
RC0402FR-07180KL |
Yageo America |
|
R2, R5, R10 |
3 |
100k |
RES, 100 k, 1%, 0.0625 W, 0402 |
0402 |
RC0402FR-07100KL |
Yageo America |
|
R3, R6, R7 |
3 |
0 |
RES, 0, 0%, 0.25 W, AEC-Q200 Grade 0, 0603 |
0603 |
PMR03EZPJ000 |
Rohm |
|
R8 |
1 |
1.30k |
RES, 1.30 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW04021K30FKED |
Vishay-Dale |
|
R9 |
1 |
1.50k |
RES, 1.50 k, 0.1%, 0.1 W, 0603 |
0603 |
RT0603BRD071K5L |
Yageo America |
|
R11 |
1 |
10.0k |
RES, 10.0 k, 1%, 0.1 W, 0603 |
0603 |
M55342K12B10E0T |
TT Electronics/IRC |
|
SH-J1, SH-J2, SH-J3 |
3 |
Single Operation 2.54mm Pitch Open Top Jumper Socket |
Single Operation 2.54mm Pitch Open Top Jumper Socket |
M7582-05 |
Harwin |
|
|
TP1, TP2, TP3, TP4 |
4 |
Test Point, Compact, Black, TH |
Black Compact Testpoint |
5006 |
Keystone Electronics |
|
|
U1 |
1 |
Single Output LDO, 50 mA, Adjustable 1.175 to 90 V Output, 7 to 100 V Input, 8-pin MSOP (DGN), -40 to 125 degC, Green (RoHS & no Sb/Br) |
DGN0008B |
TPS7A4001DGNT |
Texas Instruments |
|
|
U2 |
1 |
XTR200DQCR |
WSON10 |
XTR200DQCR |
Texas Instruments |
|
|
C5, C6 |
DNP |
3600pF |
CAP, CERM, 3600 pF, 50 V, +/- 5%, C0G/NP0, 0603 |
0603 |
GRM1885C1H362JA01D |
MuRata |
|
D1 |
DNP |
33V | 'Diode, TVS, Uni, 33 V, 53.3 Vc, 400 W, 7.5 A, SMA | SMA |
SMAJ33A |
Littlefuse |
|
Q1 |
DNP |
400V |
Transistor, PNP, 400 V, 0.5 A, SOT-223 |
SOT-223 |
FZT958TA |
Diodes Inc. |
|
R4 |
DNP |
3.32k |
RES, 3.32 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-073K32L |
Yageo |