SBVA094A February 2025 – July 2025 TPS7A21
Measurement setup is important when verifying LDO device specification accuracy. Before taking a measurement, be aware of certain measurement conditions which can give inaccurate or distorted measurement data. Be sure to use sufficient sampling to avoid aliasing and poor visualization. Limit circuit inductance with shortened cabling to reduce resonant ringing. Finally, make sure that the oscilloscope is properly adjusted to best display the measurements by adjusting the horizontal and vertical scales appropriately. Please verify measurement setup before taking a measurement on an LDO device.