SBVS466 November 2025 TPS7N49
PRODUCTION DATA
This section discusses the implementation of the TPS7N49 to regulate a 3A load requiring good PSRR at high frequency with low noise. Figure 7-2 provides a schematic for this typical application circuit.Table 7-2 lists standard resistor values for the output voltage used in this design example.
| R1 (kΩ) | R2 (kΩ) | VOUT (V) |
|---|---|---|
| Short | Open | 0.5 |
| 2.1 | 2.61 | 0.9 |
| 2.1 | 1.5 | 1.2 |
| 2.1 | 1.05 | 1.5 |
| 2.1 | 0.806 | 1.8 |
| 2.1 | 0.523 | 2.5 |
| 2.1 | 0.374 | 3.3 |