SBVS477A May 2025 – July 2025 TPS7B4259-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| IQ | Quiescent current | VIN = 5.4V to 40V, IOUT = 100µA, TJ = 25ºC | 75 | µA | ||
| VIN = 5.4V to 40V, IOUT = 100µA, –40ºC < TJ < 85ºC | 80 | |||||
| VIN = 5.4V to 40V, IOUT = 100µA | 85 | |||||
| IGND | Ground current | VIN = 5.8V to 40V, IOUT = 150mA | 2 | mA | ||
| ISHUTDOWN | Shutdown supply current | VEN = 0V | 3.8 | µA | ||
| IADJ | ADJ pin current | IOUT = 100µA | 0.9 | µA | ||
| VUVLO (RISING) | Rising input supply UVLO | VIN rising, IOUT = 5mA | 2.6 | 2.7 | 2.85 | V |
| VUVLO (FALLING) | Falling input supply UVLO | VIN falling, IOUT = 5mA | 2.3 | 2.4 | 2.5 | V |
| VUVLO (HYST) | VUVLO(IN) hysteresis | 300 | mV | |||
| ΔVOUT | Output voltage tracking accuracy | VIN = VOUT + 0.8V to 40V, IOUT = 100µA to 150mA (1) | –6 | 6 | mV | |
| ΔVOUT (ΔVIN) | Line regulation | VIN = VOUT + 0.8V to 40V, IOUT = 100µA | –0.4 | 0.4 | mV | |
| ΔVOUT (ΔIOUT) | Load regulation | VIN = VOUT + 0.8V, IOUT = 100µA to 150mA (1) | 1 | mV | ||
| VDO | Dropout voltage | IOUT = 150mA, VADJ ≥ 3.3V, VIN = VADJ | 250 | 470 | mV | |
| ICL | Output current limit | VIN = VOUT + 1.2V, VOUT short to 90% x VADJ | 170 | 215 | 250 | mA |
| VPG UV-TH | Power-good undervoltage threshold, VADJ - VOUT | VOUT decreasing, VIN = VADJ = 5V, VIN reducing | 40 | 80 | 120 | mV |
| VPG OV-TH | Power-good overvoltage threshold, VOUT - VADJ | VOUT increasing, VIN ≥ VADJ/REF + 0.5V | 40 | 80 | 120 | mV |
| VPG-HYST | Power-good hysteresis | 25 | mV | |||
| tPG | Power-good reaction time | 20 | 50 | 80 | µS | |
| VPG, LOW | Power-good output low voltage | IPG = 1.8mA | 0.4 | V | ||
| IPG, LEAKAGE | Power-good pin leakage current | VPG = 5V | 0.25 | µA | ||
| VEN, OFF | Device disable voltage range | 0.8 | V | |||
| VEN, ON | Device enable voltage range | 1.8 | V | |||
| IEN | Enable pin leakage current | VEN = 5V | 1 | µA | ||
| PSRR | Power-supply ripple rejection | VRIPPLE = 1VPP, frequency = 100Hz, IOUT ≥ 5mA | 80 | dB | ||
| Vn | Output noise voltage | VOUT = 3.3V, IOUT = 1mA, BW = 10Hz to 100KHz, a 5µVRMS reference is used for this measurement | 150 | µVRMS | ||
| IREV | Reverse current at VIN | VIN = 0V, VOUT = 32V | –0.7 | 0.7 | µA | |
| IREV-N1 | Reverse current at negative VIN | VIN = –20V, VOUT = 20V | –1.2 | 1.2 | µA | |
| TSD(SHUTDOWN) | Junction shutdown temperature | 175 | °C | |||
| TSD(HYST) | Hysteresis of thermal shutdown | 15 | °C | |||