SCAS891A February 2010 – May 2025 CDCE949-Q1
PRODUCTION DATA
The clock input, control pins, PLLs and output stages are user configurable. The following tables and explanations describe the programmable functions of the CDCE949-Q1. All settings can be manually written to the device using the SDA/SCL bus, or are easily programmable by using the TI ClockPro software. TI ClockPro software allows the user to quickly make all settings and automatically calculates the values for optimized performance at lowest jitter.