SCASE79A April 2025 – September 2025 TPUL2T323
PRODUCTION DATA
The external timing components directly determine the output pulse width of the TPUL2T323.
The range of supported values for Rext and Cext are provided in the Recommended Operating Conditions table. Do not exceed the limits provided in the Absolute Maximum Ratings table.
The TPUL2T323 can be used with no external capacitor, which is described as Cext = 0pF. In this condition, the output pulse width is determined by the operating voltage and external timing resistor, Rext, only. The expected variation is provided in the Switching Characteristics table for the case of Rext = 1MΩ, Cext = 0pF.
If an external timing capacitor larger than 1µF is used, add an external Schottky diode (Dext) as shown in Figure 8-2 to provide an alternate discharge path for the capacitor during power down.