TPUL2T323
2ch retriggerable monostable RC pulse generator, 1000x, TTL-inputs, trigger on CLR RE
TPUL2T323
- Demodulate a digital Amplitude Shift Keying (ASK) signal
- Reset a system for a fixed period of time
- Generate a positive fixed-width digital pulse
- Detect a digital signal rising edge
- Detect a digital signal falling edge
- Debounce a switch
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TPUL2T323 Dual Retriggerable Extended RC-Timed Monostable Multivibrators datasheet (Rev. B) | PDF | HTML | 14 Jan 2026 |
| Application brief | TPUL Family Overview | PDF | HTML | 30 Jun 2025 | |
| Product overview | Transitioning to TPUL Family Monostable Multivibrators | PDF | HTML | 27 Mar 2025 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages
The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,
14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages
14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.
TPUL1X1000-EVM — TPUL1x1000 evaluation module
This EVM enables users to evaluate TPUL devices without requiring the soldering of the devices to the board. Users can visualize the footprint and size differences for K = 1 and K = 1000 devices. This board comes pre-configured with equal pulse widths for the standard and extended pulse width TPUL (...)
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| SOIC (D) | 16 | Ultra Librarian |
| TSSOP (PW) | 16 | Ultra Librarian |
| WQFN (BQB) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.