SCBA020A October 1999 – March 2020 TMS3705
To amplify the low antenna signal to logic level, the IC contains a pre-amplifier, two band-pass amplifiers, and a sensitive Schmitt-trigger stage. While the gain of the pre-amplifier can be adjusted with two external resistors, the following band-pass stages are fully integrated.