over operating free-air temperature range (unless otherwise noted) (1) | | | MIN | MAX | UNIT |
|---|
| VCC | Supply voltage range | | –0.5 | 4.6 | V |
| VIN | Control input voltage range(2)(3) | | –0.5 | 7 | V |
| VI/O | Switch I/O voltage range(2)(3)(4) | | –0.5 | 7 | V |
| IIK | Control input clamp current | VIN < 0 | | –50 | mA |
| II/OK | I/O port clamp current | VI/O < 0 | | –50 | mA |
| IIO | ON-state switch current(5) | | | ±64 | mA |
| Continuous current through VCC or GND | | | ±100 | mA |
| θJA | Package thermal impedance | DBQ package(6) | | 68 | °C/W |
| DGV package(6) | | 92 |
| GQN package(6) | | 78 |
| PW package(6) | | 83 |
| RGY package(7) | | 37 |
| Tstg | Storage temperature range | | –65 | 150 | °C |
(1) Operation outside the Absolute Maximum Ratings can cause permanent device
damage. Absolute Maximum Ratings do not imply functional operation of
the device at these or any other conditions beyond those listed under
Recommended Operating Conditions. If used outside the Recommended
Operating Conditions but within the Absolute Maximum Ratings, the
device can not be fully functional, and this can affect device reliability,
functionality, performance, and shorten the device lifetime.
(2) All voltages are with respect to ground, unless otherwise specified.
(3) The input and output voltage ratings can be exceeded if the input and output
clamp-current ratings are observed.
(4) VI and VO are used to denote specific conditions for VI/O.
(5) II and IO are used to denote specific conditions for II/O.
(6) The package thermal impedance is calculated in accordance with JESD 51-7.
(7) The package thermal impedance is calculated in accordance with JESD 51-5.