SCDS124D July 2003 – October 2026 SN74CB3Q3245
PRODUCTION DATA
| (1) | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| VCC | Supply voltage | 2.3 | 3.6 | V | |
| VIH | High-level control input voltage | VCC = 2.3V to 2.7V | 1.7 | 5.5 | V |
| VCC = 2.7V to 3.6V | 2 | 5.5 | |||
| VIL | Low-level control input voltage | VCC = 2.3V to 2.7V | 0 | 0.7 | V |
| VCC = 2.7V to 3.6V | 0 | 0.8 | |||
| VI/O | Data input/output voltage | 0 | 5.5 | V | |
| TA | Operating free-air temperature | –40 | 85 | °C | |