SCDS124D July 2003 – October 2026 SN74CB3Q3245
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| N.C. | 1 | No internal connection. Can be shorted to GND or left floating | |
| A1 | 2 | I/O | Input/output pin |
| A2 | 3 | I/O | Input/output pin |
| A3 | 4 | I/O | Input/output pin |
| A4 | 5 | I/O | Input/output pin |
| A5 | 6 | I/O | Input/output pin |
| A6 | 7 | I/O | Input/output pin |
| A7 | 8 | I/O | Input/output pin |
| A8 | 9 | I/O | Input/output pin |
| GND | 10 | P | Ground (0V) reference |
| B8 | 11 | I/O | Input/output pin |
| B7 | 12 | I/O | Input/output pin |
| B6 | 13 | I/O | Input/output pin |
| B5 | 14 | I/O | Input/output pin |
| B4 | 15 | I/O | Input/output pin |
| B3 | 16 | I/O | Input/output pin |
| B2 | 17 | I/O | Input/output pin |
| B1 | 18 | I/O | Input/output pin |
| OE | 19 | I | Output Enable, active low |
| VCC | 20 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1µF to 10µF between VDD and GND. |
| INPUTS | FUNCTION |
|---|---|
| OE | |
| L H | A port = B port Disconnect |