SCDS149B October   2003  – December 2025 SN74CB3T3257

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Recommended Operating Conditions
    6. 5.6 Electrical Characteristics
    7. 5.7 Switching Characteristics 85C
    8. 5.8 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Performance Plots
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1.      Related Documentation
      2. 9.1.1 Receiving Notification of Documentation Updates
      3. 9.1.2 Support Resources
      4. 9.1.3 Electrostatic Discharge Caution
      5. 9.1.4 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Electrical Characteristics

Over operating free-air temperature range
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
SIGNAL INPUTS (VIS) AND OUTPUTS (VOS)
VCC V VI/o V or Ii or VIN IO mA or Vo or VIN TA
rON
ON-state switch resistance 2.3, TYP at 2.5V VI = 0 V IO = 24 mA –40°C to +85°C 5 8 Ω
rON
ON-state switch resistance 2.3, TYP at 2.5V VI = 0 V IO = 16 mA –40°C to +85°C 5 8 Ω
rON
ON-state switch resistance 3, TYP at 3.3V VI = 0 V IO = 64 mA –40°C to +85°C 5 7 Ω
rON
ON-state switch resistance 3, TYP at 3.3V VI = 0 V IO = 32 mA –40°C to +85°C 5 7 Ω
Ioff Power down switch leakage current 0 VI = 0 V 0 ≤ VO ≤ 5.5 V –40°C to +85°C -10 10 µA
Ioz Switch OFF leakage current 3.6 VI = 0 V, Vin = Vcc or GND 0 ≤ VO ≤ 5.5 V –40°C to +85°C -10 10 µA
II ON-state switch leakage current 3.6 VI = Vcc-0.7 to 5.5V VIN = VCC or GND –40°C to +85°C -20 20 µA
II ON-state switch leakage current 3.6 VI = 0.7 to Vcc-0.7 VIN = VCC or GND –40°C to +85°C -40 µA
III ON-state switch leakage current 3.6 VI = 0 to 0.7V VIN = VCC or GND –40°C to +85°C -5 5 µA
IIN Control input current 3.6 Vcc ≤ VIN ≤ 5.5 or Vin = 0V –40°C to +85°C -10 10 µA
ICC Supply current 3.6 VI = Vcc or GND, Ii/o = 0 VIN = VCC or GND –40°C to +85°C 20 µA
ICC Supply current 3.6 VI = 5.5V, Ii/o = 0 VIN = VCC or GND –40°C to +85°C 20 µA
ΔICC Quiescent Device Current with respect to Control inputs 3 to 3.6V VIN = Vcc - 0.6V Other inputs at 0/VCC –40°C to +85°C 300 µA
CI Control input capacitance
3.3 VIN = Vcc or GND 25°C 3 pF
Cio(off) A port: Switch input/output capacitance 3.3 VI = 5.5V, 3.3V, 0V VIN = 0/Vcc such that switch is off 25°C 8 pF
Cio(on) A port: Switch input/output capacitance 3.3 VI = 5.5V or 3.3V VIN = 0/Vcc such that switch is on 25°C 6 pF
Cio(on) A port: Switch input/output capacitance 3.3 VI = 0V VIN = 0/Vcc such that switch is on 25°C 16 pF
Cio(off) B port: Switch input/output capacitance 3.3 VI = 5.5V, 3.3V, 0V VIN = 0/Vcc such that switch is off 25°C 5 pF
Cio(on) B port: Switch input/output capacitance 3.3 VI = 5.5V or 3.3V VIN = 0/Vcc such that switch is on 25°C 4 pF
Cio(on) B port: Switch input/output capacitance 3.3 VI = 0V VIN = 0/Vcc such that switch is on 25°C 16 pF
Vik Clamp voltage 3 II = -18mA –40°C to +85°C -1.2 V